産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2162731020 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 50.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 50.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.255/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731021 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 100.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 100.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.705/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731022 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.155/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731023 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.505/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731024 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 6.205/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731030 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 50.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 50.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 1.923/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731031 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 100.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | No | 100.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.598/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731032 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.273/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731033 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | No | 300.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 5.298/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731034 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | No | 600.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 9.348/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731040 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 50.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 50.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.390/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731041 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 100.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 100.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.290/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731042 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.190/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731043 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 6.890/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731044 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 12.290/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731050 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 50.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 50.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 2.858/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731051 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 100.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 100.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.983/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731052 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 5.108/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731053 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 8.483/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731054 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 600.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 15.233/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 | |
| 2162731060 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 50.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 50.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 3.485/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731061 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 100.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 100.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 4.835/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731062 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 6.185/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731063 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 10.235/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |
| 2162731064 | SL Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Polyester | 18.335/g | 1 | No | Bag | 2.54mm | Yes | Crimp or Compression | UL 11028 | 22 |