産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2159580161 | MX-DaSH Standard Female Connector Assembly, 35 Circuits, Keying Option A, Natural (White) | No | 35 | Natural (White) | Receptacle | No | Yes | Yes | PBT | 24.600/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580162 | MX-DaSH Standard Female Connector Assembly, 35 Circuits, Keying Option B, Black | No | 35 | Black | Receptacle | No | Yes | Yes | PBT | 24.800/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580163 | MX-DaSH Standard Female Connector Assembly, 35 Circuits, Keying Option C, Gray | No | 35 | Gray | Receptacle | No | Yes | Yes | PBT | 24.600/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580164 | MX-DaSH Standard Female Connector Assembly, 35 Circuits, Keying Option D, Blue | No | 35 | Blue | Receptacle | No | Yes | Yes | PBT | 24.600/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580165 | MX-DaSH Standard Female Connector Assembly, 35 Circuits, Keying Option E, Brown | No | 35 | Brown | Receptacle | No | Yes | Yes | PBT | 24.600/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580169 | MX-DaSH Standard Female Connector Assembly, 35 Circuits, Keying Option Z, Purple | No | 35 | Purple | Receptacle | No | Yes | Yes | PBT | 25.900/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580261 | MX-DaSH Standard Male Connector Assembly, 35 Circuits, Keying Option A, Natural (White) | No | 35 | Natural (White) | Plug | No | Yes | Yes | PBT | 17.000/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580262 | MX-DaSH Standard Male Connector Assembly, 35 Circuits, Keying Option B, Black | No | 35 | Black | Plug | No | Yes | Yes | PBT | 17.100/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580263 | MX-DaSH Standard Male Connector Assembly, 35 Circuits, Keying Option C, Gray | No | 35 | Gray | Plug | No | Yes | Yes | PBT | 17.300/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580264 | MX-DaSH Standard Male Connector Assembly, 35 Circuits, Keying Option D, Blue | No | 35 | Blue | Plug | No | Yes | Yes | PBT | 18.050/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580265 | MX-DaSH Standard Male Connector Assembly, 35 Circuits, Keying Option E, Brown | No | 35 | Brown | Plug | No | Yes | Yes | PBT | 17.100/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580269 | MX-DaSH Standard Male Connector Assembly, 35 Circuits, Keying Option Z, Purple | No | 35 | Purple | Plug | No | Yes | Yes | PBT | 18.050/g | 4 | Partitioned Carton | No | 3.50mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580316 | MX-DaSH High-Speed HSD Female Connector Assembly, 31+1 Circuits, Keying Option F, Brown | No | 32 | Brown | Receptacle | No | Yes | Yes | PBT | 26.150/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580317 | MX-DaSH High-Speed HSD Female Connector Assembly, 31+1 Circuits, Keying Option G, Green | No | 32 | Green | Receptacle | No | Yes | Yes | PBT | 25.000/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580318 | MX-DaSH High-Speed HSD Female Connector Assembly, 31+1 Circuits, Keying Option W, Purple | No | 32 | Purple | Receptacle | No | Yes | Yes | PBT | 26.050/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580326 | MX-DaSH High-Speed HFM Female Connector Assembly, 31+1 Circuits, Keying Option H, Natural (White) | No | 32 | Natural (White) | Receptacle | No | Yes | Yes | PBT | 25.200/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580327 | MX-DaSH High-Speed HFM Female Connector Assembly, 31+1 Circuits, Keying Option J, Black | No | 32 | Black | Receptacle | No | Yes | Yes | PBT | 25.100/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580328 | MX-DaSH High-Speed HFM Female Connector Assembly, 31+1 Circuits, Keying Option X, Purple | No | 32 | Purple | Receptacle | No | Yes | Yes | PBT | 26.450/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580336 | MX-DaSH High-Speed MGE Female Connector Assembly, 31+1 Circuits, Keying Option K, Gray | No | 32 | Gray | Receptacle | No | Yes | Yes | PBT | 24.800/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580337 | MX-DaSH High-Speed MGE Female Connector Assembly, 31+1 Circuits, Keying Option L, Blue | No | 32 | Blue | Receptacle | No | Yes | Yes | PBT | 24.700/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580338 | MX-DaSH High-Speed MGE Female Connector Assembly, 31+1 Circuits, Keying Option Y, Purple | No | 32 | Purple | Receptacle | No | Yes | Yes | PBT | 26.120/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580416 | MX-DaSH High-Speed HSD Male Connector Assembly, 31+1 Circuits, Keying Option F, Brown | No | 32 | Brown | Plug | No | Yes | Yes | PBT | 18.110/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580417 | MX-DaSH High-Speed HSD Male Connector Assembly, 31+1 Circuits, Keying Option G, Green | No | 32 | Green | Plug | No | Yes | Yes | PBT | 17.400/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580418 | MX-DaSH High-Speed HSD Male Connector Assembly, 31+1 Circuits, Keying Option W, Purple | No | 32 | Purple | Plug | No | Yes | Yes | PBT | 17.920/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |
| 2159580426 | MX-DaSH High-Speed HFM Male Connector Assembly, 31+1 Circuits, Keying Option H, Natural (White) | No | 32 | Natural (White) | Plug | No | Yes | Yes | PBT | 17.900/g | 4 | Partitioned Carton | No | 3.50mm, 2.75mm, 2.50mm | Yes | No | -40° to +125°C |