産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2159530011 | Micro-Fit+ Crimp Terminal, Male, Matte Tin (Sn) Plating, 30-26 AWG | 25 | Male | High Conductivity Copper | Matte Tin | Matte Tin | 0.060/g | Reel | 1.524µm | 1.524µm | Crimp or Compression | 1.27mm | 26, 28, 30 | N/A | |
| 2159530012 | Micro-Fit+ Crimp Terminal, Male, 0.38µm Gold (Au) Plating, 30-26 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.060/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 1.27mm | 26, 28, 30 | N/A | |
| 2159530013 | Micro-Fit+ Crimp Terminal, Male, 0.75µm Gold (Au) Plating, 30-26 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.060/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 1.27mm | 26, 28, 30 | N/A | |
| 2159530021 | Micro-Fit+ Crimp Terminal, Male, Matte Tin (Sn) Plating, 24-20 AWG | 25 | Male | High Conductivity Copper | Matte Tin | Matte Tin | 0.070/g | Reel | 1.524µm | 1.524µm | Crimp or Compression | 1.85mm | 20, 22, 24 | N/A | |
| 2159530022 | Micro-Fit+ Crimp Terminal, Male, 0.38µm Gold (Au) Plating, 24-20 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.070/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 1.85mm | 20, 22, 24 | N/A | |
| 2159530023 | Micro-Fit+ Crimp Terminal, Male, 0.75µm Gold (Au) Plating, 24-20 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.070/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 1.85mm | 20, 22, 24 | N/A | |
| 2159530031 | Micro-Fit+ Crimp Terminal, Male, Matte Tin (Sn) Plating, 18 AWG | 25 | Male | High Conductivity Copper | Matte Tin | Matte Tin | 0.080/g | Reel | 1.524µm | 1.524µm | Crimp or Compression | 1.85mm | 18 | N/A | |
| 2159530032 | Micro-Fit+ Crimp Terminal, Male, 0.38µm Gold (Au) Plating, 18 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.080/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 1.85mm | 18 | N/A | |
| 2159530033 | Micro-Fit+ Crimp Terminal, Male, 0.75µm Gold (Au) Plating, 18 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.080/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 1.85mm | 18 | N/A | |
| 2159530041 | Micro-Fit+ Crimp Terminal, Male, Matte Tin (Sn) Plating, 16 AWG | 25 | Male | High Conductivity Copper | Matte Tin | Matte Tin | 0.091/g | Reel | 1.524µm | 1.524µm | Crimp or Compression | 2.00mm | 16 | N/A | |
| 2159530042 | Micro-Fit+ Crimp Terminal, Male, 0.38µm Gold (Au) Plating, 16 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.091/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 2.00mm | 16 | N/A | |
| 2159530043 | Micro-Fit+ Crimp Terminal, Male, 0.75µm Gold (Au) Plating, 16 AWG | 200 | Male | High Conductivity Copper | Gold | Matte Tin | 0.091/g | Reel | 0.760µm | 2.540µm | Crimp or Compression | 2.00mm | 16 | N/A |