産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2157601002 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 2 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.384/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601003 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 3 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.597/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601004 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 4 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.730/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601005 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 5 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.892/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601006 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 6 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.054/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601007 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 7 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 7 | 7 | Black | 25 | No | 94V-0 | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.214/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601008 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 8 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 8 | 8 | Black | 25 | No | 94V-0 | Yes | No | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.376/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601012 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 2 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 2 | 2 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.408/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601013 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 3 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 3 | 3 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.570/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601014 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 4 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | 4 | 4 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.730/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601015 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 5 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 5 | 5 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.892/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601016 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 6 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 6 | 6 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.054/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601017 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 7 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 7 | 7 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.214/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601018 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 8 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 8 | 8 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.376/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601022 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 2 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | 2 | 2 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.408/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601023 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 3 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | 3 | 3 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.570/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601024 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 4 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | 4 | 4 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.730/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601025 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 5 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | No | 5 | 5 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.892/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601026 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 6 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | No | 6 | 6 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.054/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601027 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 7 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | No | 7 | 7 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.214/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601028 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 8 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | No | 8 | 8 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.376/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |
| 2157601032 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 2 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Blue | No | 2 | 2 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.408/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601033 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 3 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Blue | No | 3 | 3 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.570/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601034 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 4 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Blue | No | 4 | 4 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.730/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole | |
| 2157601035 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 5 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Blue | No | No | 5 | 5 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.892/g | 1 | Right Angle | Tray | 3.17mm | Yes | 1.57mm | 3.00mm | 3.00mm | Yes | Yes | Yes | -40° to +125°C | Through Hole |