産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2153281021 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 8.599/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281022 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 14.968/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281023 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 27.707/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153281041 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 16.460/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281042 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 29.198/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281043 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 54.676/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281061 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 24.321/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281062 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 43.429/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153281063 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 81.644/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281081 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 32.182/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281082 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 57.659/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281083 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 108.613/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281101 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 40.043/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281102 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 71.889/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153281103 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 600.00mm | 10 | 10 | Black | Male-Pigtail | Yes | Brass | Tin | Tin | Nylon | 135.582/g | 2 | No | Bag | 4.20mm | 2.540µm | 2.540µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153282021 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 8.711/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153282022 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 15.080/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153282023 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 27.818/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153282041 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 16.280/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153282042 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 29.010/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153282043 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 54.490/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153282061 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 24.040/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153282062 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 43.150/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153282063 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 81.370/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153282081 | Mini-Fit Jr. Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Pigtail | Yes | Brass | Gold | Tin | Nylon | 31.810/g | 2 | No | Bag | 4.20mm | 0.762µm | 2.032µm | Yes | Crimp or Compression | UL 1015 | 16 |