産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2153261021 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 8.144/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261022 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 14.513/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261023 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 27.252/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261041 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 15.896/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261042 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 28.634/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261043 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 54.111/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261061 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 23.647/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261062 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 42.755/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153261063 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 80.971/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261081 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 31.398/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261082 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 56.876/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153261083 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 107.830/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261101 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 39.151/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261102 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 70.998/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153261103 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 600.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 134.691/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153262021 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 8.133/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153262022 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 14.503/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153262023 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 27.241/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153262041 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 15.874/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153262042 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 28.613/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153262043 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 54.090/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153262061 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 23.616/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153262062 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 42.724/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153262063 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 80.939/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153262081 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 31.356/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 |