産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147700205 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 500.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 500.00mm | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 31.390/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700210 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, Tin (Sn) Plating, 2 Circuits, Black | 1.0m | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 46.961/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700220 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 2.0m Length, Tin (Sn) Plating, 2 Circuits, Black | 2.0m | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 78.103/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700230 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 3.0m Length, Tin (Sn) Plating, 2 Circuits, Black | 3.0m | 2 | 2 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 109.246/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700305 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 500.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 500.00mm | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 33.357/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700310 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, Tin (Sn) Plating, 3 Circuits, Black | 1.0m | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 53.007/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700320 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 2.0m Length, Tin (Sn) Plating, 3 Circuits, Black | 2.0m | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 92.307/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700330 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 3.0m Length, Tin (Sn) Plating, 3 Circuits, Black | 3.0m | 3 | 3 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 131.607/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700405 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 500.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 500.00mm | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 44.146/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700410 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, Tin (Sn) Plating, 4 Circuits, Black | 1.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 70.896/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700420 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 2.0m Length, Tin (Sn) Plating, 4 Circuits, Black | 2.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 124.396/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700430 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 3.0m Length, Tin (Sn) Plating, 4 Circuits, Black | 3.0m | 4 | 4 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 171.410/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700505 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 500.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 500.00mm | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 57.841/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700510 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, Tin (Sn) Plating, 5 Circuits, Black | 1.0m | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 94.491/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700520 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 2.0m Length, Tin (Sn) Plating, 5 Circuits, Black | 2.0m | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 167.791/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700530 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 3.0m Length, Tin (Sn) Plating, 5 Circuits, Black | 3.0m | 5 | 5 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 241.091/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700605 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 500.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 500.00mm | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 59.693/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700610 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 1.0m Length, Tin (Sn) Plating, 6 Circuits, Black | 1.0m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 94.723/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700620 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 2.0m Length, Tin (Sn) Plating, 6 Circuits, Black | 2.0m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 164.783/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 | |
| 2147700630 | Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 3.0m Length, Tin (Sn) Plating, 6 Circuits, Black | No | 3.0m | 6 | 6 | Black | Female-Female | Yes | Phosphor Bronze | Tin | Nylon | 234.843/g | 1 | Yes | 3.00mm | 1.016µm | No | Crimp or Compression | UL 2464 | 20 |