産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147531021 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.319/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531022 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.553/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531023 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.021/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531031 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | No | 150.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 6.377/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531032 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | No | 300.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 11.228/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531033 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | No | 600.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 20.930/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531041 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.410/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531042 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.878/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531043 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 27.814/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531051 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 10.458/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531052 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 18.543/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531053 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | No | 600.00mm | 5 | 5 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 34.713/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531061 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 12.502/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531062 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 22.205/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531063 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 41.607/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531081 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 16.579/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531082 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 29.515/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531083 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 55.387/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531101 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 150.00mm | 10 | 10 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 20.668/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147531102 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 36.838/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147531103 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 600.00mm | 10 | 10 | Black | Male-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 69.178/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147532021 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 4.319/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147532022 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 7.553/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147532023 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Male-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 14.021/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147532031 | Micro-Fit 3.0 Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | No | 150.00mm | 3 | 3 | Black | Male-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 6.377/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |