産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147521021 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.974/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521022 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.208/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521023 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.676/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147521031 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.256/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521032 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 12.107/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521033 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 21.809/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521041 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 9.490/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521042 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 15.960/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521043 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 28.890/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147521051 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 13.370/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521052 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 19.380/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521053 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | No | 600.00mm | 5 | 5 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 36.010/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147521061 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.010/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521062 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 23.710/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521063 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 43.120/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521081 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 18.500/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521082 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 31.430/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147521083 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 57.300/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521101 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 150.00mm | 10 | 10 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 23.010/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147521102 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 39.180/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147521103 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 600.00mm | 10 | 10 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 71.520/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147522021 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 4.974/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147522022 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 8.208/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147522023 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 14.676/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147522031 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 7.256/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | Discrete Wire, UL 10002 | 18 |