産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147511021 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.060/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511022 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.300/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511023 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 13.760/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511031 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 6.137/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511032 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 10.988/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511033 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 20.690/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511041 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.140/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511042 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.608/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511043 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 27.544/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511051 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 10.132/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511052 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | No | 300.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 18.217/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511053 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | No | 600.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 34.387/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511061 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 12.147/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511062 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 21.849/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511063 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 41.253/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511081 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 16.153/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511082 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 29.089/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511083 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 600.00mm | 8 | 8 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 54.961/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |
| 2147511101 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 150.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 20.140/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511102 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 300.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 36.310/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147511103 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | 600.00mm | 10 | 10 | Black | Female-Pigtail | Yes | Phosphor Bronze | Tin | Tin | Nylon | 68.650/g | 1 | No | Bag | 3.00mm | 1.016µm | 1.016µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147512021 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 3.810/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147512022 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 7.295/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147512023 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 13.760/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 | |
| 2147512031 | Micro-Fit 3.0 Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Phosphor Bronze | Gold | Tin | Nylon | 6.140/g | 1 | No | Bag | 3.00mm | 0.762µm | 2.540µm | Yes | Crimp or Compression | Discrete Wire, UL 10002 | 18 |