産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147210020 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 2 Circuits, Tape and Reel | No | 2 | 2 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 25.570/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210021 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 2 Circuits, Tape and Reel | No | 2 | 2 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 25.630/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | ||
| 2147210030 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 3 Circuits, Tape and Reel | No | No | 3 | 3 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 30.060/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm |
| 2147210031 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 3 Circuits, Tape and Reel | No | No | 3 | 3 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 30.150/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210040 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 4 Circuits, Tape and Reel | No | 4 | 4 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 34.550/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210041 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 4 Circuits, Tape and Reel | No | No | 4 | 4 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 34.670/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210050 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 5 Circuits, Tape and Reel | No | No | 5 | 5 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 39.050/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm |
| 2147210051 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 5 Circuits, Tape and Reel | No | No | 5 | 5 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 39.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210060 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 6 Circuits, Tape and Reel | No | 6 | 6 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 43.540/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210061 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 6 Circuits, Tape and Reel | No | 6 | 6 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 43.720/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | ||
| 2147210070 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 7 Circuits, Tape and Reel | No | No | 7 | 7 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 48.030/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm |
| 2147210071 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 7 Circuits, Tape and Reel | No | No | 7 | 7 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 48.240/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210080 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 8 Circuits, Tape and Reel | No | 8 | 8 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 52.520/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210081 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 8 Circuits, Tape and Reel | No | 8 | 8 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 52.760/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | ||
| 2147210090 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 9 Circuits, Tape and Reel | No | No | 9 | 9 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 57.020/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm |
| 2147210091 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 9 Circuits, Tape and Reel | No | No | 9 | 9 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 57.290/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210100 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 10 Circuits, Tape and Reel | No | 10 | 10 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 61.510/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210101 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 10 Circuits, Tape and Reel | No | 10 | 10 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 61.810/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | ||
| 2147210110 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 11 Circuits, Tape and Reel | No | No | 11 | 11 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 66.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm |
| 2147210111 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 11 Circuits, Tape and Reel | No | No | 11 | 11 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 66.330/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210120 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 12 Circuits, Tape and Reel | No | 12 | 12 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 70.490/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210121 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 12 Circuits, Tape and Reel | No | No | 12 | 12 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 70.850/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210130 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 13 Circuits, Tape and Reel | No | No | 13 | 13 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 74.980/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm |
| 2147210131 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 13 Circuits, Tape and Reel | No | No | 13 | 13 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 75.370/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 0.100µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm | |
| 2147210140 | Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Matte Tin (Sn) Plating, Friction Lock, 14 Circuits, Tape and Reel | No | 14 | 14 | Black | 20 | No | No | No | No | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 79.480/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 0.80mm | 0.80mm | 1.000µm | 1.000µm | Yes | Yes | Vacuum Pick-Up Area | Yes | -40° to +105°C | Surface Mount | 1.60mm |