産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2138601633 | NTC Ring Temperature Sensor-to-Micro-Lock Plus Cable Assembly, 75.00mm Length, 3500 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, Black | No | 75.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Nickel | Nickel, Tin | PBT | 1.732/g | 1 | No | Bag | 1.25mm | No | 6 (M3.5) | Crimp or Compression | PTFE, UL 10344 | 26 |
| 2138601635 | NTC Ring Temperature Sensor-to-Micro-Lock Plus Cable Assembly, 150.00mm Length, 3500 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Nickel | Nickel, Tin | PBT | 2.132/g | 1 | No | Bag | 1.25mm | No | 6 (M3.5) | Crimp or Compression | PTFE, UL 10344 | 26 | |
| 2138601637 | NTC Ring Temperature Sensor-to-Micro-Lock Plus Cable Assembly, 300.00mm Length, 3500 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Nickel | Nickel, Tin | PBT | 2.892/g | 1 | No | Bag | 1.25mm | No | 6 (M3.5) | Crimp or Compression | PTFE, UL 10344 | 26 | |
| 2138602633 | NTC Ring Temperature Sensor-to-Micro-Lock Plus Cable Assembly, 75.00mm Length, 3500 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 2% Tolerance, Black | 75.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Nickel | Nickel, Tin | PBT | 1.732/g | 1 | No | Bag | 1.25mm | No | 6 (M3.5) | Crimp or Compression | PTFE, UL 10344 | 26 | |
| 2138602635 | NTC Ring Temperature Sensor-to-Micro-Lock Plus Cable Assembly, 150.00mm Length, 3500 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 2% Tolerance, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Nickel | Nickel, Tin | PBT | 2.132/g | 1 | No | Bag | 1.25mm | No | 6 (M3.5) | Crimp or Compression | PTFE, UL 10344 | 26 | |
| 2138602637 | NTC Ring Temperature Sensor-to-Micro-Lock Plus Cable Assembly, 300.00mm Length, 3500 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 2% Tolerance, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Nickel | Nickel, Tin | PBT | 2.892/g | 1 | No | Bag | 1.25mm | No | 6 (M3.5) | Crimp or Compression | PTFE, UL 10344 | 26 |