産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2132250210 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 2 Circuits, Natural | 2 | 2 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250211 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 2 Circuits, Black | 2 | 2 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250230 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 2 Circuits, Natural | 2 | 2 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250231 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250270 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 2 Circuits, Natural | 2 | 2 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250271 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 391.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250310 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 3 Circuits, Natural | 3 | 3 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250311 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 3 Circuits, Black | 3 | 3 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250330 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250331 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250370 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 3 Circuits, Natural | 3 | 3 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250371 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 448.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250410 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 4 Circuits, Natural | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 496.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250411 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 4 Circuits, Black | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 496.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250430 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 4 Circuits, Natural | 4 | 4 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 496.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250431 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 4 Circuits, Black | No | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 496.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250470 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 4 Circuits, Natural | 4 | 4 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 496.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250471 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 4 Circuits, Black | No | 4 | 4 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 496.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250510 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 5 Circuits, Natural | 5 | 5 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 541.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250511 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 5 Circuits, Black | No | 5 | 5 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 541.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250530 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 5 Circuits, Natural | 5 | 5 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 541.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount | |
| 2132250531 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 5 Circuits, Black | No | 5 | 5 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 541.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250570 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 5 Circuits, Natural | No | 5 | 5 | Black | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 541.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250571 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 5 Circuits, Black | No | 5 | 5 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 541.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
| 2132250610 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 6 Circuits, Natural | 6 | 6 | Natural | 30 | No | No | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Polyamide | 568.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |