産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2119220001 | Sentrality 8.00mm Interposer Pin, 51.80mm Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | No | N/A | Copper Alloy | Silver | Silver | 25.700/g | 1 | Vertical | Bag | No | N/A | No | No | -40° to +125°C | N/A |
| 2119220006 | Sentrality 8.00mm Interposer Pin, 58.30mm Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | No | N/A | Copper Alloy | Silver | Silver | 32.400/g | 1 | Vertical | Bag | No | N/A | No | No | -40° to +125°C | N/A |
| 2119220036 | Sentrality 8.00mm Power Tap Pin, 62.39mm Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | No | N/A | Copper Alloy | Silver | Silver | 26.030/g | 1 | Vertical | Bag | No | N/A | No | No | -40° to +125°C | Press-Fit |
| 2119220038 | Sentrality 8.00mm Power Tap Pin, 62.39mm Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | No | N/A | Copper Alloy | Silver | Silver | 26.030/g | 1 | Vertical | Bag | No | N/A | No | No | -40° to +125°C | Press-Fit |
| 2119220045 | Sentrality 8.00mm Power Tap Pin, 53.72mm Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | No | N/A | Copper Alloy | Silver | Silver | 24.500/g | 1 | Vertical | Bag | No | N/A | No | No | -40° to +125°C | Press-Fit |
| 2119220047 | Sentrality 8.00mm Power Tap Pin, 53.72mm Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | No | N/A | Copper Alloy | Silver | Silver | 24.500/g | 1 | Vertical | Bag | No | N/A | No | No | -40° to +125°C | Press-Fit |