産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2086104157 | 0.60mm Pitch Sliver Edge Card Connector, Straddle-Mount, 32 Gbps, 1.57mm PCB Thickness, 2C, 84 Circuits, with Metal Key | No | 84 | Black | 200 | 1.57mm | 94V-0 | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 2.900/g | Straddle-Mount | Tray | No | Yes | 1.57mm | 0.60mm | 0.762µm | 2.540µm | 84s - 0p | -55° to +85°C | Surface Mount |
| 2086108157 | 0.60mm Pitch Sliver Edge Card Connector, Straddle-Mount, 32 Gbps, 1.57mm PCB Thickness, 4C+, 168 Circuits, with Metal Key | No | 168 | Black | 200 | 1.57mm | 94V-0 | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 4.750/g | Straddle-Mount | Tray | No | Yes | 1.57mm | 0.60mm | 0.762µm | 2.540µm | 168s - 0p | -55° to +85°C | Surface Mount |