産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2043650006 | Sentrality 6.00mm Top-entry, Surface Mount Socket Assembly with +/-1.00mm Self-alignment Capability, Tray | No | 1 | 1 | 6.00mm | 200 | No | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Top-entry | 7.024/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount | |
| 2043650010 | Sentrality 8.00mm Top-entry, Surface Mount Socket Assembly with +/-1.00mm Self-alignment Capability, Tray | No | 1 | 1 | 8.00mm | 200 | No | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Top-entry | 7.700/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount | |
| 2043650016 | Sentrality 6.00mm Top-entry, Surface Mount Socket Assembly with +/-1.00mm Self-alignment Capability, Tray | No | No | 1 | 1 | 6.00mm | 200 | No | No | Yes | 8.77mm | Copper Alloy | Gold | Silver | Top-entry | 6.360/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount |
| 2043650018 | Sentrality 3.40mm Top-entry, Surface Mount Socket Assembly with +/-1.00mm Self-alignment Capability, Tray | No | No | 1 | 1 | 3.40mm | 200 | No | No | Yes | 5.17mm | Copper Alloy | Gold | Silver | Top-entry | 4.794/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount |