産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2043180001 | Sentrality 8.00mm Top-entry, Surface Mount Socket Assembly, Tray | No | 1 | 1 | 8.00mm | 200 | No | No | No | 4.60mm | Copper Alloy | Gold | Silver | Top-entry | 6.850/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount | |
| 2043180006 | Sentrality 6.00mm Top-entry, Surface Mount Socket Assembly, Tray | No | 1 | 1 | 6.00mm | 200 | No | No | No | 4.60mm | Copper Alloy | Gold | Silver | Top-entry | 6.000/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount | |
| 2043180011 | Sentrality 8.00mm Top-entry, Surface Mount Socket Assembly, Tape and Reel | No | No | 1 | 1 | 8.00mm | 200 | No | No | No | 5.32mm | Copper Alloy | Gold | Silver | Top-entry | 6.586/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount |
| 2043180018 | Sentrality 3.40mm Top-entry, Surface Mount Socket Assembly, Tray | No | 1 | 1 | 3.40mm | 200 | No | No | No | 4.60mm | Copper Alloy | Gold | Silver | Top-entry | 4.381/g | 1 | Vertical | Tray | No | N/A | No | No | -40° to +125°C | Surface Mount |