産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2042810050 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 50.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 50.00mm | 35.00mm | Adhesive | 0.541/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm | |
| 2042810100 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 100.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 100.00mm | 35.00mm | Adhesive | 0.668/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm | |
| 2042810150 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 150.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 150.00mm | 35.00mm | Adhesive | 0.818/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm | |
| 2042810200 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 200.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | 200.00mm | 35.00mm | Adhesive | 0.987/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm | |
| 2042810250 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 250.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | No | 250.00mm | 35.00mm | Adhesive | 1.175/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm |
| 2042810300 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors | No | 300.00mm | 35.00mm | Adhesive | 1.301/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm |
| 2042811050 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 50.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | No | 50.00mm | 35.00mm | Adhesive | 0.514/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm |
| 2042811100 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 100.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 100.00mm | 35.00mm | Adhesive | 0.635/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm | |
| 2042811150 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 150.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 150.00mm | 35.00mm | Adhesive | 0.785/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm | |
| 2042811200 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 200.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 200.00mm | 35.00mm | Adhesive | 0.935/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm | |
| 2042811250 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 250.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | No | 250.00mm | 35.00mm | Adhesive | 1.136/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm |
| 2042811300 | Wi-Fi 6E Flex Cabled Side-Fed Balanced Antenna, 300.00mm Cable Length, Compatible with I-PEX MHF4 Connectors | 300.00mm | 35.00mm | Adhesive | 1.274/g | PET Film | Linear | Omnidirectional | 0.10mm | 11.00mm |