産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2042200002 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 2 Circuits, Black | 2 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 2.100/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
| 2042200004 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 4 Circuits, Black | 4 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 2.960/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
| 2042200006 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 6 Circuits, Black | 6 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 3.380/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
| 2042200008 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 8 Circuits, Black | 8 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 4.030/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
| 2042200010 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 10 Circuits, Black | 10 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 4.670/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C | |
| 2042200102 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 2 Circuits, Red | No | 2 | Red | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 2.564/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200104 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 4 Circuits, Red | No | 4 | Red | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.066/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200106 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 6 Circuits, Red | No | 6 | Red | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.719/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200108 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 8 Circuits, Red | No | 8 | Red | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 4.388/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200110 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 10 Circuits, Red | No | 10 | Red | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 5.062/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200202 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 2 Circuits, Natural | No | 2 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 2.635/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200204 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 4 Circuits, Natural | No | 4 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.406/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200206 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 6 Circuits, Natural | No | 6 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 4.006/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200208 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 8 Circuits, Natural | No | 8 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 4.728/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200210 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 10 Circuits, Natural | No | 10 | Natural | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 5.460/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200302 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 2 Circuits, Gray | No | 2 | Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 2.564/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200304 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 4 Circuits, Gray | No | 4 | Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.066/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200306 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 6 Circuits, Gray | No | 6 | Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.719/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200308 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 8 Circuits, Gray | No | 8 | Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 4.388/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200310 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 10 Circuits, Gray | No | 10 | Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 5.062/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200402 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 2 Circuits, Yellow | No | 2 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 2.565/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200404 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 4 Circuits, Yellow | No | 4 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.067/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200406 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 6 Circuits, Yellow | No | 6 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 3.720/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200408 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 8 Circuits, Yellow | No | 8 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 4.389/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |
| 2042200410 | Squba Sealed Receptacle Assembly, 1.80mm Pitch, Single Row, 10 Circuits, Yellow | No | 10 | Yellow | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 5.062/g | 1 | Tray | No | 1.80mm | 1.80mm | Yes | -40° to +105°C |