産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2039560202 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, Without Cover Tape, 20 Circuits | No | No | 20 | 20 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 108.403/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039560203 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, With Cover Tape, 20 Circuits | No | 20 | 20 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 108.403/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039560302 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, Without Cover Tape, 30 Circuits | No | No | 30 | 30 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 145.963/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039560303 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, With Cover Tape, 30 Circuits | No | 30 | 30 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 145.963/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039560402 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, Without Cover Tape, 40 Circuits | No | No | 40 | 40 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 183.523/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039560403 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, With Cover Tape, 40 Circuits | No | 40 | 40 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 183.523/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039560502 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, Without Cover Tape, 50 Circuits | No | No | 50 | 50 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 217.783/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039560503 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, With Cover Tape, 50 Circuits | No | 50 | 50 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 217.783/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2039560602 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, Without Cover Tape, 60 Circuits | No | No | 60 | 60 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 256.343/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2039560603 | SlimStack Board-to-Board Plug, 0.40mm Pitch, FSB5 Floating Series, 5.00mm Mated Height, 3.80 Mated Width, With Cover Tape, 60 Circuits | No | 60 | 60 | Black | 30 | No | No | 5.00mm | 3.80mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 256.343/mg | 2 | Vertical | Embossed Tape on Reel | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |