産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2035112110 | 2.54mm MX64 Sealed Single Row Crimp Housing for LED Light Modules, MX64 Terminal, Black, 2 Circuits, Key A, without CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.330/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C | |
| 2035112210 | 2.54mm MX64 Sealed Single Row Crimp Housing for LED Light Modules, MX64 Terminal, Black, 2 Circuits, Key B, without CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.370/g | 1 | Bag | No | 2.54mm | B | Yes | -40° to +125°C | |
| 2035112310 | 2.54mm MX64 Sealed Single Row Crimp Housing for LED Light Modules, MX64 Terminal, Black, 2 Circuits, Key C, without CPA Lock | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.372/g | 1 | Bag | No | 2.54mm | C | Yes | -40° to +125°C | |
| 2035112410 | 2.54mm MX64 Sealed Single Row Crimp Housing for LED Light Modules, MX64 Terminal, Black, 2 Circuits, Key D, without CPA Lock | No | 2 | Black | Receptacle | No | Yes | Yes | PBT | 4.370/g | 1 | Bag | No | 2.54mm | D | Yes | -40° to +125°C |
| 2035113110 | 2.54mm MX64 Sealed Single Row Crimp Housing for LED Light Modules, MX64 Terminal, Black, 3 Circuits, Key A, without CPA Lock | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C | |
| 2035113112 | 2.54mm MX64 Sealed Single Row Crimp Housing for LED Light Modules, MX64 Terminal, Black, 3 Circuits, Key A, without CPA Lock, Terminal Position 2 Plugged | No | 3 | Black | Receptacle | No | Yes | Yes | PBT | 4.400/g | 1 | Bag | No | 2.54mm | A | Yes | -40° to +125°C |