産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2023960207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Friction Lock, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 78.900/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023960307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Friction Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 94.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023960407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Friction Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 109.500/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023960507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Friction Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 124.800/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023960607 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 6 Circuits, Natural | No | 6 | 6 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 152.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023960707 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 7 Circuits, Natural | No | 7 | 7 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 167.300/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023960807 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 182.600/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023960907 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 9 Circuits, Natural | No | 9 | 9 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 197.900/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023961007 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 213.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023961107 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 11 Circuits, Natural | No | 11 | 11 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 228.400/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023961207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 243.700/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023961307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 13 Circuits, Natural | No | 13 | 13 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 259.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023961407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 274.300/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount | |
| 2023961507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 15 Circuits, Natural | No | 15 | 15 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Nylon | 289.600/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 0.100µm | 0.051µm | Yes | Yes | Fully | No | -40° to +105°C | Surface Mount |