産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2008750002 | Micro-Fit TPA Free-Hanging Plug Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.349/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2008750003 | Micro-Fit TPA Free-Hanging Plug Housing, Single Row, 3 Circuits, UL 94V-0, Low-Halogen, Black | 3 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.440/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2008750004 | Micro-Fit TPA Free-Hanging Plug Housing, Single Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.540/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2008750005 | Micro-Fit TPA Free-Hanging Plug Housing, Single Row, 5 Circuits, UL 94V-0, Low-Halogen, Black | 5 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.640/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2008750006 | Micro-Fit TPA Free-Hanging Plug Housing, Single Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.740/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 2008750008 | Micro-Fit TPA Free-Hanging Plug Housing, Single Row, 8 Circuits, UL 94V-0, Low-Halogen, Black | No | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.051/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C |
| 2008750102 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | No | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.393/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750103 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 3 Circuits, UL 94V-0, Low-Halogen, Black | No | 3 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.550/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750104 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | No | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.670/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750105 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 5 Circuits, UL 94V-0, Low-Halogen, Black | No | 5 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.790/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750106 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | No | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.910/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750107 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 7 Circuits, UL 94V-0, Low-Halogen, Black | No | 7 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.030/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750108 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 8 Circuits, UL 94V-0, Low-Halogen, Black | No | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C | |
| 2008750192 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen, Alternate Polarization, Black | No | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.430/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750194 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 4 Circuits, UL 94V-0, Low-Halogen, Alternate Polarization, Black | No | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 0.670/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008750198 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 8 Circuits, UL 94V-0, Low-Halogen, Alternate Polarization, Black | No | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.182/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |
| 2008751103 | Micro-Fit TPA Panel Mount Plug Housing, Single Row, 3 Circuits, UL 94V-0, Glow-Wire Capable, Black | No | 3 | Black | Plug | Yes | No | Yes | Nylon | 0.635/g | 1 | Bag | Yes | 3.00mm | Yes | No | -40° to +105°C |