産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2005280040 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 4 Circuits, Gold over Nickel Plating | Front Flip | 4 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 86.784/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280041 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 4 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 4 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 85.880/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280050 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 5 Circuits, Gold over Nickel Plating | Front Flip | 5 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 97.058/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280051 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 5 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | Front Flip | 5 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 95.990/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC | |
| 2005280060 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 6 Circuits, Gold over Nickel Plating | Front Flip | 6 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 107.332/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280061 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 6 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | Front Flip | 6 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 106.100/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC | |
| 2005280070 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 7 Circuits, Gold over Nickel Plating | Front Flip | 7 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 117.606/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280071 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 7 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 7 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 116.210/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280080 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 8 Circuits, Gold over Nickel Plating | Front Flip | 8 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 127.880/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280081 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 8 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 8 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 126.330/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280090 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 9 Circuits, Gold over Nickel Plating | Front Flip | 9 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 138.154/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280091 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 9 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 9 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 136.440/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280100 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 10 Circuits, Gold over Nickel Plating | Front Flip | 10 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 148.454/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280101 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 10 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 10 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 148.454/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280110 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 11 Circuits, Gold over Nickel Plating | Front Flip | 11 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 158.528/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280111 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 11 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 11 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 158.528/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280120 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 12 Circuits, Gold over Nickel Plating | Front Flip | 12 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 168.602/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280121 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 12 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 12 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 168.602/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280130 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 13 Circuits, Gold over Nickel Plating | No | Front Flip | 13 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 178.676/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC |
| 2005280131 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 13 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 13 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 178.676/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280140 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 14 Circuits, Gold over Nickel Plating | Front Flip | 14 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 188.750/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC | |
| 2005280141 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 14 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 14 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 188.750/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280150 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 15 Circuits, Gold over Nickel Plating | No | Front Flip | 15 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 198.824/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC |
| 2005280151 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 15 Circuits, 150°C Operating Temperature, Gold over Nickel Plating | No | Front Flip | 15 | Beige | Bottom | 20 | 1.90mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 198.824/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +150°C | FFC/FPC |
| 2005280160 | Easy-On FFC/FPC Connector, 1.00mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 16 Circuits, Gold over Nickel Plating | No | Front Flip | 16 | Beige | Bottom | 20 | 1.90mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 208.898/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 1.00mm | 1.00mm | 0.051µm | 0.051µm | Yes | No | -40° to +105°C | FFC/FPC |