産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2002411112 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 2 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.510/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411113 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 3 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 3 | 3 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.120/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411114 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 4 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.710/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411115 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 5 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 5 | 5 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.290/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411116 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 6 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.880/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411117 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 7 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 7 | 7 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.460/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411118 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 8 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 8 | 8 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.050/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411122 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 1.510/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.380µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole | |
| 2002411123 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 3 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 2.120/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.380µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole | |
| 2002411124 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 2.710/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.380µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole | |
| 2002411125 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 5 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | No | 5 | 5 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 3.290/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.380µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole |
| 2002411126 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 6 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | 6 | 6 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 3.880/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.380µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole | |
| 2002411127 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 7 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | No | 7 | 7 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 4.460/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.380µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole |
| 2002411128 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 8 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | No | 8 | 8 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 5.050/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.380µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole |
| 2002411132 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 1.510/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.760µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole | |
| 2002411133 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 3 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | 3 | 3 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 2.120/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.760µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole | |
| 2002411134 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 2.710/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.760µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole | |
| 2002411135 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 5 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | No | 5 | 5 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 3.290/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.760µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole |
| 2002411136 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 6 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | No | 6 | 6 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 3.880/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.760µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole |
| 2002411137 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 7 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | No | 7 | 7 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 4.460/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.760µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole |
| 2002411138 | Mega-Fit Vertical Header, 5.70mm Pitch, Single Row, 8 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Tray, Black | No | No | 8 | 8 | Black | 200 | No | Yes | No | Yes | Yes | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 5.050/g | 1 | Vertical | Tray | 3.23mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.760µm | 2.540µm | Yes | Yes | -40° to +120°C | Through Hole |
| 2002411212 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Single Row, 2 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.600/g | 1 | Right Angle | Tray | 3.60mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411213 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Single Row, 3 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 3 | 3 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.260/g | 1 | Right Angle | Tray | 3.60mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411215 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Single Row, 5 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 5 | 5 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.550/g | 1 | Right Angle | Tray | 3.60mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole | |
| 2002411216 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Single Row, 6 Circuits, Matte Tin (Sn) Plating, Glow-Wire Capable, Tray, Black | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.200/g | 1 | Right Angle | Tray | 3.60mm | No | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.520µm | 1.520µm | Yes | Yes | -40° to +105°C | Through Hole |