産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2001220002 | Mega-Fit Receptacle Backshell, Dual Row, Low-Halogen, 2 Circuits | 2 | 2 | Black | Yes | Nylon | 1.510/g | 2 | Bag | -40° to +105°C | |
| 2001220004 | Mega-Fit Receptacle Backshell, Dual Row, Low-Halogen, 4 Circuits | 4 | 4 | Black | Yes | Nylon | 2.030/g | 2 | Bag | -40° to +105°C | |
| 2001220006 | Mega-Fit Receptacle Backshell, Dual Row, Low-Halogen, 6 Circuits | 6 | 6 | Black | Yes | Nylon | 2.390/g | 2 | Bag | -40° to +105°C | |
| 2001220008 | Mega-Fit Receptacle Backshell, Dual Row, Low-Halogen, 8 Circuits | 8 | 8 | Black | Yes | Nylon | 3.060/g | 2 | Bag | -40° to +105°C | |
| 2001220010 | Mega-Fit Receptacle Backshell, Dual Row, Low-Halogen, 10 Circuits | 10 | 10 | Black | Yes | Nylon | 3.820/g | 2 | Bag | -40° to +105°C | |
| 2001220012 | Mega-Fit Receptacle Backshell, Dual Row, Low-Halogen, 12 Circuits | 12 | 12 | Black | Yes | Nylon | 4.260/g | 2 | Bag | -40° to +105°C | |
| 2001220102 | Mega-Fit Receptacle Backshell, Dual Row, Glow-Wire Capable, 2 Circuits | 2 | 2 | Black | Yes | Nylon | 1.640/g | 2 | Bag | -40° to +105°C | |
| 2001220104 | Mega-Fit Receptacle Backshell, Dual Row, Glow-Wire Capable, 4 Circuits | 4 | 4 | Black | Yes | Nylon | 2.210/g | 2 | Bag | -40° to +105°C | |
| 2001220106 | Mega-Fit Receptacle Backshell, Dual Row, Glow-Wire Capable, 6 Circuits | 6 | 6 | Black | Yes | Nylon | 2.600/g | 2 | Bag | -40° to +105°C | |
| 2001220108 | Mega-Fit Receptacle Backshell, Dual Row, Glow-Wire Capable, 8 Circuits | 8 | 8 | Black | Yes | Nylon | 3.330/g | 2 | Bag | -40° to +105°C | |
| 2001220110 | Mega-Fit Receptacle Backshell, Dual Row, Glow-Wire Capable, 10 Circuits | 10 | 10 | Black | Yes | Nylon | 4.150/g | 2 | Bag | -40° to +105°C | |
| 2001220112 | Mega-Fit Receptacle Backshell, Dual Row, Glow-Wire Capable, 12 Circuits | 12 | 12 | Black | Yes | Nylon | 4.620/g | 2 | Bag | -40° to +105°C |