産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 194310001 | MX150L Male Terminal for 12-10 AWG Wire, Tin Plated, Metal Strip Carrier | 25 | Male | Copper | Tin | Tin | 0.310/g | Reel | Crimp or Compression | 3.94-4.45mm | 10, 12 | N/A | |
| 194310013 | MX150L Circuit Plug to be used with 12-8 AWG Wire | Plug | 0.929/g | Bag | |||||||||
| 194310015 | MX150L Male Terminal for 8 AWG Wire, Tin Plated, Metal Strip Carrier | 25 | Male | Copper | Tin | Tin | 0.693/g | Reel | Crimp or Compression | 6.02mm | 8 | N/A | |
| 194310016 | MX150L Male Terminal for 12-10 AWG Wire, Tin Plated, Bag | 25 | Male | Copper | Tin | Tin | 0.690/g | Bag | 3.94-4.45mm | 10, 12 | N/A | ||
| 194310017 | MX150L Male Terminal for 8 AWG Wire, Tin Plated, Bag | 25 | Male | Copper | Tin | Tin | 0.668/g | Bag | 6.02mm | 8 | N/A |