産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 194280001 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Tin Plated, 12 Circuits | No | No | 12 | 12 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 23.606/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280002 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Tin Plated, 16 Circuits | No | No | 16 | 16 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 27.800/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280003 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Tin Plated, 8 Circuits | No | 8 | 8 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 20.800/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280004 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Tin Plated, 6 Circuits | No | 6 | 6 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 18.130/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280005 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Tin Plated, 10 Circuits | No | 10 | 10 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 21.666/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280006 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Tin Plated, 4 Circuits | No | No | 4 | 4 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 14.340/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280007 | 5.84mm Pitch MX150L Vertical PCB Header, Single Row, Standard Profile, Tin Plated, 2 Circuits | No | 2 | 2 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 11.260/g | 1 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280009 | 5.84mm Pitch MX150L Vertical PCB Header, Single Row, Low Profile, Tin Plated, 2 Circuits | No | 2 | 2 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 12.160/g | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280011 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Tin Plated, 4 Circuits | No | 4 | 4 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 10.090/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280012 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Tin Plated, 6 Circuits | No | 6 | 6 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 11.683/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280013 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Tin Plated, 8 Circuits | No | 8 | 8 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 20.800/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280014 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Tin Plated, 10 Circuits | No | 10 | 10 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 18.890/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280015 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Tin Plated, 12 Circuits | No | 12 | 12 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 21.210/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280016 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Tin Plated, 16 Circuits | No | 16 | 16 | 25 | No | 94V-0 | No | Yes | Tin | Tin | 25.730/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280017 | 5.84mm Pitch MX150L Vertical PCB Header, Single Row, Standard Profile, Gold (Au) Plated, 2 Circuits | No | 2 | 2 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 11.288/g | 1 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280019 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Gold (Au) Plated, 4 Circuits | No | No | 4 | 4 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280020 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Gold (Au) Plated, 6 Circuits | No | No | 6 | 6 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 18.130/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280021 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Gold (Au) Plated, 8 Circuits | No | No | 8 | 8 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280022 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Gold (Au) Plated, 10 Circuits | No | No | 10 | 10 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 21.666/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280023 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Gold (Au) Plated, 12 Circuits | No | No | 12 | 12 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 23.429/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280024 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Standard Profile, Gold (Au) Plated, 16 Circuits | No | No | 16 | 16 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 27.985/g | 2 | Vertical | Tray | 3.30mm | Yes | No | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280025 | 5.84mm Pitch MX150L Vertical PCB Header, Single Row, Low Profile, Gold (Au) Plated, 2 Circuits | No | No | 2 | 2 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 1 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280027 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Gold (Au) Plated, 4 Circuits | No | No | 4 | 4 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole | |
| 194280028 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Gold (Au) Plated, 6 Circuits | No | No | 6 | 6 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 16.500/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |
| 194280029 | 5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, Gold (Au) Plated, 8 Circuits | No | 8 | 8 | 100 | No | 94V-0 | No | Yes | Gold | Tin | 20.800/g | 2 | Vertical | Tray | 3.30mm | Yes | Yes | 1.60mm | 5.84mm | Yes | Yes | Fully | No | -40° to +125°C | Through Hole |