産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 192770001 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Red, 22-18 AWG, Continuous Strip | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.039/g | Straight | Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.00mm | 18, 20, 22 | |
| 192770002 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Red, 22-18 AWG, Loose, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.031/g | Straight | Carton | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.00mm | 18, 20, 22 | |
| 192770003 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Red, 22-18 AWG, Mylar Tap | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.039/g | Straight | Embossed Tape on Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.00mm | 18, 20, 22 |
| 192770004 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Blue, 16-14 AWG, Continuous Strip | No | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.158/g | Straight | Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.60mm | 14, 16 |
| 192770005 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Blue, 16-14 AWG, Loose, Carton | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.205/g | Straight | Carton | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.60mm | 14, 16 | |
| 192770006 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Blue, 16-14 AWG, Mylar Tap | No | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.164/g | Straight | Embossed Tape on Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.60mm | 14, 16 |
| 192770007 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Yellow, 12-10 AWG, Continuous Strip | No | Closed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.713/g | Straight | Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 5.80mm | 10, 12 |
| 192770008 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Yellow, 12-10 AWG, Loose, Carton | Closed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.706/g | Straight | Carton | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 5.80mm | 10, 12 | |
| 192770009 | Quixon Quick Disconnect, Avikrimp Style, Female, Fully Insulated Yellow, 12-10 AWG, Mylar Tap | No | Closed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | 1.713/g | Straight | Embossed Tape on Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 5.80mm | 10, 12 |