産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 192030005 | Krimptite Temp-Term Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1/4\ (M6), Mylar Tape Carrier | Closed | None | Nickel | 0.804/g | Adhesive Tape on Reel | 1/4" (M6) | 18, 20, 22 | 0.25-1.50 | |
| 192030011 | Krimptite Temp-Term Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier | Closed | None | Nickel | 0.508/g | Adhesive Tape on Reel | 6 (M3.5) | 18, 20, 22 | 0.25-1.50 | |
| 192030014 | Krimptite Temp-Term Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | Closed | None | Nickel | 0.480/g | Adhesive Tape on Reel | 8 (M4) | 18, 20, 22 | 0.25-1.50 | |
| 192030016 | Krimptite Temp-Term Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | Closed | None | Nickel | 0.501/g | Adhesive Tape on Reel | 10 (M5) | 18, 20, 22 | 0.25-1.50 | |
| 192030045 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 1/4\ (M6), Mylar Tape Carrier | Closed | None | Tin | 0.940/g | Adhesive Tape on Reel | 1/4" (M6) | 14, 16 | 1.00-2.50 | |
| 192030048 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier | Closed | None | Tin | 0.708/g | Adhesive Tape on Reel | 6 (M3.5) | 14, 16 | 1.00-2.50 | |
| 192030050 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | Closed | None | Tin | 0.683/g | Adhesive Tape on Reel | 8 (M4) | 14, 16 | 1.00-2.50 | |
| 192030052 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | Closed | None | Tin | 0.658/g | Adhesive Tape on Reel | 10 (M5) | 14, 16 | 1.00-2.50 | |
| 192030063 | VersaKrimp Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Carton | Closed - Brazed | None | Tin | 0.620/g | Carton | 10 (M5) | 14, 16 | 1.00-2.50 | |
| 192030064 | VersaKrimp Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | No | Closed - Brazed | None | Tin | Adhesive Tape on Reel | 10 (M5) | 14, 16 | 1.00-2.50 | |
| 192030083 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Carton | Closed | None | 0.628/g | Carton | 8 (M4) | 14, 16 | 1.00-2.50 | ||
| 192030084 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | Closed | None | Tin | 0.628/g | Adhesive Tape on Reel | 8 (M4) | 14, 16 | 1.00-2.50 | |
| 192030085 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Carton | No | Closed | None | 0.592/g | Carton | 10 (M5) | 14, 16 | 1.00-2.50 | |
| 192030086 | Krimptite Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | No | Closed | None | Tin | 0.592/g | Adhesive Tape on Reel | 10 (M5) | 14, 16 | 1.00-2.50 |
| 192030092 | Krimptite Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier | Closed | None | Tin | 1.364/g | Adhesive Tape on Reel | 6 (M3.5) | 10, 12 | 2.70-6.60 | |
| 192030094 | Krimptite Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | Closed | None | Tin | 1.292/g | Adhesive Tape on Reel | 10 (M5) | 10, 12 | 2.70-6.60 | |
| 192030095 | Krimptite Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 1/4\ (M6), Mylar Tape Carrier | Closed | None | Nickel | 1.766/g | Adhesive Tape on Reel | 1/4" (M6) | 10, 12 | 2.70-6.60 | |
| 192030098 | VersaKrimp Temp-Term Ring Tongue Terminal for 12-10 AWG, Stud Size 8 (M4), Mylar Tape Carrier | No | Closed - Brazed | None | Tin | 1.515/g | Adhesive Tape on Reel | 8 (M4) | 10, 12 | 4.00-6.00 |
| 192030099 | VersaKrimp Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Carton | Closed - Brazed | None | Nickel | 1.480/g | Carton | 10 (M5) | 10, 12 | 4.00-6.00 | |
| 192030100 | VersaKrimp Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | Closed - Brazed | None | Tin | 1.480/g | Adhesive Tape on Reel | 10 (M5) | 10, 12 | 4.00-6.00 | |
| 192030101 | VersaKrimp Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 1/4\ (M6), Mylar Tape Carrier | No | Closed - Brazed | None | Tin | 1.997/g | Adhesive Tape on Reel | 1/4" (M6) | 10, 12 | 4.00-6.00 |
| 192030113 | Krimptite Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Carton | Closed | None | 1.326/g | Carton | 10 (M5) | 10, 12 | 4.00-6.00 | ||
| 192030114 | Krimptite Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | Closed | None | Tin | 1.326/g | Adhesive Tape on Reel | 10 (M5) | 10, 12 | 4.00-6.00 | |
| 192030148 | VersaKrimp Temp-Term Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 1/4\ (M6), Carton | Closed - Brazed | None | Tin | 1.001/g | Carton | 1/4" (M6) | 14, 16 | 1.00-2.50 | |
| 192030156 | VersaKrimp Temp-Term Ring Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Carton | Closed - Brazed | None | Tin | 1.510/g | Carton | 8 (M4) | 10, 12 | 4.00-6.00 |