産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 191270007 | Avikrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 0.830/g | Carton | 6 (M3.5) | 3.56mm max. | 18, 20, 22 | 0.25-1.50 | |||
| 191270009 | Avikrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier | Closed | 94V-2 | Nylon (PA) | Tin | 0.801/g | Adhesive Tape on Reel | 6 (M3.5) | 3.56mm max. | 18, 20, 22 | 0.25-1.50 | |||
| 191270010 | Avikrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 0.700/g | Carton | 8 (M4) | 3.56mm max. | 18, 20, 22 | 0.25-1.50 | |||
| 191270011 | Avikrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | Closed | 94V-2 | Nylon (PA) | Tin | 0.778/g | Adhesive Tape on Reel | 8 (M4) | 3.56mm max. | 18, 20, 22 | 0.25-1.50 | |||
| 191270012 | Avikrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 0.760/g | Carton | 10 (M5) | 3.56mm max. | 18, 20, 22 | 0.25-1.50 | |||
| 191270013 | Avikrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | Closed | 94V-2 | Nylon (PA) | Tin | 0.760/g | Adhesive Tape on Reel | 10 (M5) | 3.56mm max. | 18, 20, 22 | 0.25-1.50 | |||
| 191270039 | Avikrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 0.856/g | Carton | 7.620µm | 7.620µm | 6 (M3.5) | 4.32mm max. | 14, 16 | 1.00-2.50 | |
| 191270041 | Avikrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier | Closed | 94V-2 | Nylon (PA) | Tin | 0.856/g | Adhesive Tape on Reel | 7.620µm | 7.620µm | 6 (M3.5) | 4.32mm max. | 14, 16 | 1.00-2.50 | |
| 191270042 | Avikrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 1.100/g | Carton | 7.620µm | 7.620µm | 8 (M4) | 4.32mm max. | 14, 16 | 1.00-2.50 | |
| 191270044 | Avikrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | Closed | 94V-2 | Nylon (PA) | Tin | 0.824/g | Adhesive Tape on Reel | 7.620µm | 7.620µm | 8 (M4) | 4.32mm max. | 14, 16 | 1.00-2.50 | |
| 191270086 | Avikrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 2.285/g | Carton | 8 (M4) | 5.72mm max. | 10, 12 | 4.00-6.00 | |||
| 191270087 | Avikrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | Closed | 94V-2 | Nylon (PA) | Tin | 2.285/g | Adhesive Tape on Reel | 8 (M4) | 5.72mm max. | 10, 12 | 4.00-6.00 | |||
| 191270089 | Avikrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 3.006/g | Carton | 10 (M5) | 5.72mm max. | 10, 12 | 4.00-6.00 | |||
| 191270090 | Avikrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | Closed | 94V-2 | Nylon (PA) | Tin | 3.006/g | Adhesive Tape on Reel | 10 (M5) | 5.72mm max. | 10, 12 | 4.00-6.00 | |||
| 191270099 | Avikrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Carton | Closed | 94V-2 | Nylon (PA) | Tin | 1.335/g | Carton | 7.620µm | 7.620µm | 10 (M5) | 4.32mm max. | 14, 16 | 1.00-2.50 |