産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190360001 | Avikrimp Snap Plug, for 22-18 AWG Wire, Box, 24.31mm Length, Carton | Closed | Red | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 1.618/g | Straight | Carton | 2.540µm | 2.540µm | N/A | N/A | Crimp or Compression | 4.30mm max. | 18, 20, 22 | |
| 190360002 | Avikrimp Snap Plug, for 22-18 AWG Wire, Mylar Tape, 24.31mm Length | Closed | Red | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 2.662/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | N/A | N/A | Crimp or Compression | 4.30mm max. | 18, 20, 22 | |
| 190360003 | Avikrimp Snap Plug, for 22-18 AWG Wire, Box, 22.78mm Length, Carton | Closed | Red | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 1.322/g | Straight | Carton | 2.540µm | 2.540µm | N/A | N/A | 3.60mm max. | 18, 20, 22 | ||
| 190360005 | Avikrimp Snap Plug, for 22-18 AWG Wire, Mylar Tape, 22.78mm Length | Closed | Red | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 1.344/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | N/A | N/A | 3.60mm max. | 18, 20, 22 | ||
| 190360006 | Avikrimp Snap Plug, for 16-14 AWG Wire, Box, 24.31mm Length, Carton | Closed | Blue | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 1.764/g | Straight | Carton | 2.540µm | 2.540µm | N/A | N/A | 4.30mm max. | 14, 16 | ||
| 190360007 | Avikrimp Snap Plug, for 16-14 AWG Wire, Mylar Tape, 24.31mm Length | No | Closed | Blue | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 1.776/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | N/A | N/A | 4.30mm max. | 14, 16 | |
| 190360008 | Avikrimp Snap Plug, for 16-14 AWG Wire, Box, 22.78mm Length, Carton | Closed | Blue | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 1.506/g | Straight | Carton | 2.540µm | 2.540µm | N/A | N/A | 4.30mm max. | 14, 16 | ||
| 190360009 | Avikrimp Snap Plug, for 16-14 AWG Wire, Mylar Tape, 22.78mm Length | Closed | Blue | 94V-2 | Male | No | Partial | Nylon (PA) | No | Copper | Tin | Tin | 1.475/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | N/A | N/A | 4.30mm max. | 14, 16 |