産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190190001 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 2.79 x 0.51mm, Carton | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.544/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | Crimp or Compression | 2.90mm max. | 18, 20, 22 | |
| 190190003 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 2.79 x 0.51mm | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.549/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | Crimp or Compression | 2.90mm max. | 18, 20, 22 | |
| 190190004 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 2.79 x 0.81mm, Carton | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.541/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | Crimp or Compression | 2.90mm max. | 18, 20, 22 | |
| 190190005 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 2.79 x 0.81mm | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.546/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | Crimp or Compression | 2.90mm max. | 18, 20, 22 | |
| 190190006 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.51mm, Carton | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.729/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190008 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.81mm, Carton | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.720/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190009 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.720/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190011 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.716/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190012 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.876/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190013 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.875/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190014 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 5.21 x 0.51mm, Carton | No | Closed | Red | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.726/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190015 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 5.21 x 0.81mm, Carton | Closed | Red | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.731/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 5.21mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | |||
| 190190019 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 4.75 x 0.81mm | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.720/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | ||
| 190190020 | Avikrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 6.35 x 0.81mm | No | Closed | Red | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.875/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 2.90mm max. | 18, 20, 22 | |
| 190190022 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 2.79 x 0.51mm, Carton | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | 3.50mm max. | 14, 16 | |||
| 190190024 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 2.79 x 0.51mm | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.611/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190025 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 2.79 x 0.81mm, Carton | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.621/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190026 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 2.79 x 0.81mm | No | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.623/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | 3.50mm max. | 14, 16 | |
| 190190027 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.51mm, Carton | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.809/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190028 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.81mm, Carton | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.815/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190030 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.799/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190031 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.958/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190033 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Blue | 94V-2 | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.962/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190034 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 5.21 x 0.51mm, Carton | No | Closed | Blue | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.807/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -65° to +105°C | 3.50mm max. | 14, 16 | ||
| 190190035 | Avikrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 5.21 x 0.81mm, Carton | Closed | Blue | Female | No | Partial | Nylon (PA) | No | Brass | Tin | Tin | 0.798/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 5.21mm | -65° to +105°C | 3.50mm max. | 14, 16 |