産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190070001 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.168/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070004 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.223/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070008 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 6.35 x 0.81mm | No | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.320/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | |
| 190070009 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.51mm, Carton | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.065/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070010 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.063/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070014 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 4.75 x 0.51mm | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.063/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070015 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.81mm, Carton | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.052/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070016 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.160/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070020 | Flag InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 4.75 x 0.81mm | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.160/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 4.44mm max. | 18, 20, 22 | ||
| 190070021 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.000/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 | |
| 190070024 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.195/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 | |
| 190070028 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Metal Strip, Tab 6.35 x 0.81mm | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.300/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 | |
| 190070029 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.51mm, Carton | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.086/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 | |
| 190070030 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.079/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 | |
| 190070034 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Metal Strip, Tab 4.75 x 0.51mm | No | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.079/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 |
| 190070035 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.81mm, Carton | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.089/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 | |
| 190070036 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.093/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 | |
| 190070039 | Flag InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Metal Strip, Tab 4.75 x 0.81mm | No | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.093/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 5.08mm max. | 14, 16 | 1.30-2.00 |
| 190070040 | Flag InsulKrimp Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Yellow | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.600/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.65mm max. | 10 (105 strands), 12 (65 strands) | ||
| 190070041 | Flag InsulKrimp Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Metal Strip, Tab 6.35 x 0.81mm | Closed | Yellow | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 2.458/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.65mm max. | 10 (105 strands), 12 (65 strands) | ||
| 190070053 | Flag InsulKrimp Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Yellow | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 2.458/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.65mm max. | 10 (105 strands), 12 (65 strands) | ||
| 190070064 | InsulKrimp Female Fully Insulated Quick Disconnect Flag for 22-18 AWG Wire, Tab 6.35 x 0.81mm, 94 V-0 Material, Carton | Closed | Red | 94V-0 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.216/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.47mm | 18, 20, 22 | ||
| 190070066 | InsulKrimp Female Fully Insulated Quick Disconnect Flag for 22-18 AWG Wire, Tab 6.35 x 0.81mm, 94 V-0 Material, Metal Strip | Closed | Red | 94V-0 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.383/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.47mm | 18, 20, 22 | ||
| 190070067 | InsulKrimp Female Fully Insulated Quick Disconnect Flag for 22-18 AWG Wire, Tab 4.75 x 0.51mm, 94 V-0 Material, Carton | Closed | Red | 94V-0 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.125/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 4.47mm | 18, 20, 22 | ||
| 190070069 | InsulKrimp Female Fully Insulated Quick Disconnect Flag for 22-18 AWG Wire, Tab 4.75 x 0.51mm, 94 V-0 Material, Metal Strip | No | Closed | Red | 94V-0 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.125/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 4.47mm | 18, 20, 22 |