産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190060001 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 6.35 x 0.81mm, Red, Carton | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.377/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060003 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 6.35 x 0.81mm, Red, Mylar Tape Mounted | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.369/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060004 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 6.35 x 0.81mm, Red, Mylar Tape, Metal Strip | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.358/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060005 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 4.75 x 0.51mm, Red, Carton | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.279/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060006 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 4.75 x 0.51mm, Red, Mylar Tape | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.260/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060007 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 4.75 x 0.51mm, Red, Metal Strip | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.320/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060008 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 4.75 x 0.81mm, Red, Carton | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.288/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060009 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 4.75 x 0.81mm, Red, Mylar Tape | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.257/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | ||
| 190060010 | Avikrimp Quick Disconnect, Female Flag, for 22-18 AWG (0.80-0.35mm²) Wire, Tab 4.75 x 0.81mm, Red, Metal Strip | No | Closed | Red | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.257/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 3.81mm max. | 18, 20, 22 | |
| 190060011 | Avikrimp Quick Disconnect, Female Flag, for 16-14 AWG (2.00-1.30mm²) Wire, Tab 6.35 x 0.81mm, Blue, Carton | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.457/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
| 190060013 | Avikrimp Quick Disconnect, Female Flag, for 16-14 AWG (2.00-1.30mm²) Wire, Tab 6.35 x 0.81mm, Blue, Mylar Tape | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.431/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
| 190060014 | Avikrimp Quick Disconnect, Female Flag, for 16-14 AWG (2.00-1.30mm²) Wire, Tab 6.35 x 0.81mm, Blue, Metal Strip | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.431/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
| 190060015 | Avikrimp Quick Disconnect, Female Flag, for 16-14 AWG (2.00-1.30mm²) Wire, Tab 4.75 x 0.51mm, Blue, Carton | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.346/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
| 190060016 | Avikrimp Quick Disconnect, Female Flag, for 16-14 AWG (2.00-1.30mm²) Wire, Tab 4.75 x 0.51mm, Blue, Mylar Tape | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.190/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
| 190060017 | Avikrimp Quick Disconnect, Female Flag, for 16-14 AWG (2.00-1.30mm²) Wire, Tab 4.75 x 0.81mm, Blue, Carton | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.374/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
| 190060018 | Avikrimp Quick Disconnect, Female Flag, for 16-14 AWG (2.00-1.30mm²) Wire, Tab 4.75 x 0.81mm, Blue, Mylar Tape | Closed | Blue | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.353/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
| 190060019 | Avikrimp Quick Disconnect, Female Flag, for 12-10 AWG Wire, Tab 6.35 x 0.81mm, Yellow, Carton | Closed | Yellow | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.862/g | Flag | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.30mm max. | 10 (105 strands), 12 (65 strands) | ||
| 190060020 | Avikrimp Quick Disconnect, Female Flag, for 12-10 AWG Wire, Tab 6.35 x 0.81mm, Yellow, Mylar Tape | Closed | Yellow | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.836/g | Flag | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.30mm max. | 10 (105 strands), 12 (65 strands) | ||
| 190060070 | Avikrimp Quick Disconnect, Female Flag, for 12-10 AWG Wire, Tab 6.35 x 0.81mm, Yellow, Metal Strip | Closed | Yellow | 94V-2 | Female | Yes | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.835/g | Flag | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.30mm max. | 10 (105 strands), 12 (65 strands) |