産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02061131 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1855, Female, with Tin (Sn) Plated Brass Contact, 30-24 AWG, Reel | Female | Brass | Tin | Tin | 0.120/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.02-2.29mm | 24, 26, 28, 30 | N/A | |
| 02065130 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1855, Female, with 0.38µm Gold (Au) Plated Brass Contact, 30-24 AWG, Reel | No | Female | Brass | Gold | Gold | 0.134/g | Reel | 0.381µm | 0.254µm | Crimp or Compression | 1.02-2.29mm | 24, 26, 28, 30 | N/A |
| 02065135 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1855, Female, with 0.38µm Gold (Au) Plated Brass Contact, 30-24 AWG, Bag | Female | Brass | Gold | Gold | 0.134/g | Bag | 0.381µm | 0.254µm | Crimp or Compression | 1.02-2.29mm | 24, 26, 28, 30 | N/A | |
| 39000338 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1855, 3.68mm Pitch, Female, Tin (Sn) Plated Brass Contact, 28-22 AWG, Reel | Female | Brass | Tin | Tin | 165.300/mg | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.10-1.50mm | 22, 24, 26, 28 | N/A |