産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 173520206 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 51.00mm | 6 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520208 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 8 Circuits | No | 51.00mm | 8 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520210 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 10 Circuits | 51.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 173520211 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 11 Circuits | No | 51.00mm | 11 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520212 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 12 Circuits | No | 51.00mm | 12 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520215 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 15 Circuits | 51.00mm | 15 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 173520218 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 18 Circuits | 51.00mm | 18 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 173520220 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 20 Circuits | 51.00mm | 20 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 173520222 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 22 Circuits | No | 51.00mm | 22 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520224 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 51.00mm | 24 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520225 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 25 Circuits | No | 51.00mm | 25 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520226 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 26 Circuits | No | 51.00mm | 26 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520228 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 28 Circuits | No | 51.00mm | 28 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520230 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 30 Circuits | 51.00mm | 30 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 173520232 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 32 Circuits | No | 51.00mm | 32 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520240 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 51.00mm | 40 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520242 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 42 Circuits | No | 51.00mm | 42 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520245 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 45 Circuits | No | 51.00mm | 45 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520250 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 50 Circuits | 51.00mm | 50 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 173520260 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 60 Circuits | No | 51.00mm | 60 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520306 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 76.00mm | 6 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520308 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 8 Circuits | No | 76.00mm | 8 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520310 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 10 Circuits | 76.00mm | 10 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 173520311 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 11 Circuits | No | 76.00mm | 11 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 173520312 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 12 Circuits | No | 76.00mm | 12 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |