産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1731070057 | FCT Mixed Layout D-Sub Housing, Male, Tin-plated Shell with Dimples, Polarized, 3 Circuits Unloaded, Black Insulator | 0 | 3 | Black | Male | PBT | Steel | 5.400/g | 1 | Carton | Rear | Flange | No | No | Tin | Yes | 1 | -55° to +130°C | No | IP20 | |||||||||||
| 1731070058 | FCT Mixed Layout D-Sub Housing, Female, Tin-plated Shell, Polarized, 3 Circuits Unloaded, Black Insulator | 0 | 3 | Black | Female | PBT | Steel | 5.700/g | 1 | Carton | Rear | Flange | No | No | Tin | Yes | 1 | -55° to +130°C | No | IP20 | |||||||||||
| 1731070059 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, 7 Circuits Max, 5 Signal Contacts Loaded, Green Insulator | 5 | 7 | Green | Male | Copper Alloy | PBT | Steel | 6.000/g | 2 | Straight | Carton | Rear | Flange | 7.40mm | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | No | 1 | -55° to +130°C | Solder | No | IP20 | 20 | |
| 1731070060 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, 7 Circuits Max, 5 Signal Contacts Loaded, Green Insulator | 5 | 7 | Green | Female | Copper Alloy | PBT | Steel | 6.700/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070061 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, 9 Circuits Max, 5 Signal Contacts Loaded, Green Insulator | 5 | 9 | Green | Male | Copper Alloy | PBT | Steel | 8.200/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070062 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, 9 Circuits Max, 5 Signal Contacts Loaded, Green Insulator | 5 | 9 | Green | Female | Copper Alloy | PBT | Steel | 9.200/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070063 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, 13 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | 10 | 13 | Green | Male | Copper Alloy | PBT | Steel | 8.800/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070064 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, 13 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | 10 | 13 | Green | Female | Copper Alloy | PBT | Steel | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | ||||
| 1731070065 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | 15 | 17 | Green | Male | Copper Alloy | PBT | Steel | 9.400/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | 2.84mm | 2.54mm | Gold over Nickel | 0.800µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | ||
| 1731070066 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | 15 | 17 | Green | Female | Copper Alloy | PBT | Steel | 10.700/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | ||
| 1731070067 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, 21 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | 17 | 21 | Green | Male | Copper Alloy | PBT | Steel | 11.900/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070068 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, 21 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | 17 | 21 | Green | Female | Copper Alloy | PBT | Steel | 13.800/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070069 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, 24 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | 17 | 24 | Green | Male | Copper Alloy | PBT | Steel | 12.900/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070070 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, 24 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | 17 | 24 | Green | Female | Copper Alloy | PBT | Steel | 15.100/g | 2 | Straight | Carton | Rear | Flange | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | |||
| 1731070071 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, 36 Circuits Max, 32 Signal Contacts Loaded, Green Insulator | 32 | 36 | Green | Male | Copper Alloy | PBT | Steel | 14.700/g | 3 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | 2.84mm | 2.54mm | Gold over Nickel | 0.800µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | ||
| 1731070072 | FCT Mixed Layout D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, 36 Circuits Max, 32 Signal Contacts Loaded, Green Insulator | 32 | 36 | Green | Female | Copper Alloy | PBT | Steel | 17.400/g | 3 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 | ||
| 1731070074 | FCT Mixed Layout D-Sub Connector, Female, Straight, PCB Through Hole, 0.80µm Gold Plating, Tin-plated Shell, 11 Circuits Max, 10 Signal Contacts (0.60mm) Loaded, Green Insulator | 10 | 11 | Green | Female | Copper Alloy | PBT | Steel | 7.300/g | 2 | Straight | Carton | Front or Rear | Flange | 10.30mm | Yes | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | |||
| 1731070075 | FCT Mixed Layout D-Sub Connector, Male, Straight, PCB Through Hole, Gold Plating, Tin-plated Shell with Dimples, 13 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | 10 | 13 | Green | Male | Copper Alloy | PBT | Steel | 8.700/g | 2 | Straight | Carton | Rear | Flange | 10.30mm | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | ||
| 1731070076 | FCT Mixed Layout D-Sub Connector, Female, Straight, PCB Through Hole, Gold Plating, Tin-plated Shell, 13 Circuits Max, 10 Signal Contacts Loaded, Green Insulator | 10 | 13 | Green | Female | Copper Alloy | PBT | Steel | 9.800/g | 2 | Straight | Carton | Rear | Flange | 10.30mm | No | No | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | ||
| 1731070077 | FCT Mixed Layout D-Sub Connector, Male, Straight, PCB Through Hole, Gold Plating, Tin-plated Shell with Dimples, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | 15 | 17 | Green | Male | Copper Alloy | PBT | Steel | 9.400/g | 2 | Straight | Carton | Front or Rear | Flange | 10.30mm | Yes | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | |||
| 1731070078 | FCT Mixed Layout D-Sub Connector, Male, Right-Angle, PCB Through Hole, Gold Plating, Tin-plated Shell with Dimples, 14.50mm Riveted Metal Bracket and #4-40 Clinch Nut, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | 15 | 17 | Green | Male | Copper Alloy | PBT | Steel | 10.200/g | 2 | Right-Angle | Carton | Rear | Thread-In | 11.10mm | Yes | Yes | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | ||
| 1731070079 | FCT Mixed Layout D-Sub Connector, Female, Straight, PCB Through Hole, Gold Plating, Tin-plated Shell, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | No | 15 | 17 | Green | Female | Copper Alloy | PBT | Steel | 10.600/g | 2 | Straight | Carton | Front or Rear | Flange | 10.30mm | Yes | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | ||
| 1731070080 | FCT Mixed Layout D-Sub Connector, Female, Right-Angle, PCB Through Hole, Gold Plating, Tin-plated Shell, 14.50mm Riveted Metal Bracket and #4-40 Clinch Nut, 17 Circuits Max, 15 Signal Contacts Loaded, Green Insulator | 15 | 17 | Green | Female | Copper Alloy | PBT | Steel | 11.600/g | 2 | Right-Angle | Carton | Rear | Thread-In | 11.10mm | Yes | Yes | 2.84mm | 2.54mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | ||
| 1731070081 | FCT Mixed Layout D-Sub Connector, Male, Straight, PCB Through Hole, Gold Plating, Tin-plated Shell with Dimples, 21 Circuits Max, 20 Signal Contacts Loaded, Green Insulator | 20 | 21 | Green | Male | Copper Alloy | PBT | Steel | 9.900/g | 2 | Straight | Carton | Front or Rear | Flange | 10.30mm | Yes | 2.84mm | 2.84mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 | |||
| 1731070082 | FCT Mixed Layout D-Sub Connector, Female, Straight, PCB Through Hole, Gold Plating, Tin-plated Shell, 21 Circuits Max, 20 Signal Contacts Loaded, Green Insulator | 20 | 21 | Green | Female | Copper Alloy | PBT | Steel | 11.500/g | 2 | Straight | Carton | Front or Rear | Flange | 10.30mm | Yes | 2.84mm | 2.54mm | Gold over Nickel | 0.800µm | Tin | Yes | Yes | 1 | -55° to +130°C | Through Hole | No | IP20 |