産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1727620002 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 2 Circuits | 2 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.180/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620004 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 4 Circuits | 4 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.348/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620006 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 6 Circuits | 6 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 1.810/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620008 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 8 Circuits | 8 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 2.310/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620010 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 10 Circuits | 10 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 2.810/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620012 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Low-Halogen, 12 Circuits | 12 | Black | 94V-0 | Plug | No | No | Yes | Nylon | 3.310/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620102 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.290/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620104 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 4 Circuits | 4 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.375/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620106 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 6 Circuits | 6 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.970/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620108 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 8 Circuits | 8 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 2.510/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620110 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 10 Circuits | 10 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.130/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727620112 | Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-2, Glow-Wire Capable, 12 Circuits | 12 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 3.590/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621002 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 2 Circuits | 2 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.100/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621004 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 4 Circuits | 4 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 1.610/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621006 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 6 Circuits | 6 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 2.220/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621008 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 8 Circuits | 8 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 2.820/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621010 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 10 Circuits | 10 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 3.420/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621012 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 12 Circuits | 12 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 4.020/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621014 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 14 Circuits | 14 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 4.640/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621016 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 16 Circuits | 16 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 5.240/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 1727621018 | Mini-Fit Sigma Plug Housing, 4.20mm Pitch, Dual Row, UL 94V-0, Glow-Wire Capable, 18 Circuits | 18 | Black | 94V-0 | Plug | Yes | No | Yes | Nylon | 5.850/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |