産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1725110002 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 2 Power Circuits | No | 2 | Black | 94V-0 | Receptacle | No | Yes | None | PBT | 11.062/g | 1 | Tray | Yes | 7.50mm | Yes | No | -40° to +105°C |
| 1725110003 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 3 Power Circuits | 3 | Black | 94V-0 | Receptacle | No | Yes | None | PBT | 13.225/g | 1 | Tray | Yes | 7.50mm | Yes | No | -40° to +105°C | |
| 1725110004 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 4 Power Circuits | No | 4 | Black | 94V-0 | Receptacle | No | Yes | None | PBT | 15.390/g | 1 | Tray | Yes | 7.50mm | Yes | No | -40° to +105°C |
| 1725110005 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 5 Power Circuits | 5 | Black | 94V-0 | Receptacle | No | Yes | None | PBT | 17.553/g | 1 | Tray | Yes | 7.50mm | Yes | No | -40° to +105°C | |
| 1725110006 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 6 Power Circuits | No | 6 | Black | 94V-0 | Receptacle | No | Yes | None | PBT | 19.768/g | 1 | Tray | Yes | 7.50mm | Yes | No | -40° to +105°C |