産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1724520002 | EXTreme Ten60Power Wire-to-Board Right-Angle Plug Assembly, 2 Power Circuits | No | 2 | 2 | Black | 200 | No | 94V-0 | No | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 7.894/g | 1 | Right Angle | Tray | 2.84mm | Yes | 7.50mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | No | No | -40° to +105°C | Through Hole | |
| 1724520003 | EXTreme Ten60Power Wire-to-Board Right-Angle Plug Assembly, 3 Power Circuits | No | No | 3 | 3 | Black | 200 | No | 94V-0 | No | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 13.329/g | 1 | Right Angle | Tray | 2.84mm | Yes | 7.50mm | 0.762µm | 2.540µm | Yes | Yes | 3p - 0s | No | No | -40° to +105°C | Through Hole |
| 1724520004 | EXTreme Ten60Power Wire-to-Board Right-Angle Plug Assembly, 4 Power Circuits | No | No | 4 | 4 | Black | 200 | No | 94V-0 | No | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 13.733/g | 1 | Right Angle | Tray | 2.84mm | Yes | 7.50mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | No | No | -40° to +105°C | Through Hole |
| 1724520005 | EXTreme Ten60Power Wire-to-Board Right-Angle Plug Assembly, 5 Power Circuits | No | No | 5 | 5 | Black | 200 | No | 94V-0 | No | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 20.011/g | 1 | Right Angle | Tray | 2.84mm | Yes | 7.50mm | 0.762µm | 2.540µm | Yes | Yes | 5p - 0s | No | No | -40° to +105°C | Through Hole |
| 1724520006 | EXTreme Ten60Power Wire-to-Board Right-Angle Plug Assembly, 6 Power Circuits | No | No | 6 | 6 | Black | 200 | No | 94V-0 | No | No | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 23.350/g | 1 | Right Angle | Tray | 2.84mm | Yes | 7.50mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | No | No | -40° to +105°C | Through Hole |