産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1724480002 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 2 | 2 | Black | 30 | No | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.963/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724480004 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 4 | 4 | Black | 30 | No | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.670/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724480006 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 6 | 6 | Black | 30 | No | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.377/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724480008 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 8 | 8 | Black | 30 | No | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 3.085/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724480010 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 10 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 10 | 10 | Black | 30 | No | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 3.791/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724480012 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 12 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 12 | 12 | Black | 30 | No | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 4.539/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724480014 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 14 Circuits, Nylon 6/6 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 14 | 14 | Black | 30 | No | Yes | No | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 5.247/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724481002 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon 6/6 94V-2, Gold (Au) Plating, Glow-Wire Capable | No | 2 | 2 | Black | 30 | No | Yes | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 0.948/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724481004 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon 6/6 94V-2, Gold (Au) Plating, Glow-Wire Capable | No | No | 4 | 4 | Black | 30 | No | Yes | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 1724481012 | Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 12 Circuits, Nylon 6/6 94V-2, Gold (Au) Plating, Glow-Wire Capable | No | 12 | 12 | Black | 30 | No | Yes | No | No | Yes | Brass | Gold | Matte Tin | Nylon | 4.455/g | 2 | Right Angle | Tray | 3.60mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |