産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1722583104 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 4 Circuits, Black, Glow-Wire Capable | 4 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.400/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722583106 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 6 Circuits, Black, Glow-Wire Capable | 6 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.922/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722583108 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 8 Circuits, Black, Glow-Wire Capable | 8 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.261/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722583110 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 10 Circuits, Black, Glow-Wire Capable | 10 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 3.115/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722583112 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 12 Circuits, Black, Glow-Wire Capable | 12 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 3.296/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722583114 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 14 Circuits, Black, Glow-Wire Capable | 14 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 3.779/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722583116 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 16 Circuits, Black, Glow-Wire Capable | 16 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 4.213/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722584104 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 4 Circuits, Natural, Glow-Wire Capable | 4 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.396/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722584106 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 6 Circuits, Natural, Glow-Wire Capable | 6 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.922/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722584108 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 8 Circuits, Natural, Glow-Wire Capable | 8 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.261/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722584110 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 10 Circuits, Natural, Glow-Wire Capable | 10 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.839/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722584112 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 12 Circuits, Natural, Glow-Wire Capable | 12 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.839/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722584114 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 14 Circuits, Natural, Glow-Wire Capable | 14 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 3.586/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722584116 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Dual Row, 16 Circuits, Natural, Glow-Wire Capable | 16 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 4.213/g | 2 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C |