産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1722563102 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 2 Circuits, Black, Glow-Wire Capable | 2 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.919/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722563103 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 3 Circuits, Black, Glow-Wire Capable | 3 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.161/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722563104 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 4 Circuits, Black, Glow-Wire Capable | 4 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.409/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722563105 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 5 Circuits, Black, Glow-Wire Capable | 5 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.780/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722563106 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 6 Circuits, Black, Glow-Wire Capable | 6 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.044/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722563107 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 7 Circuits, Black, Glow-Wire Capable | 7 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.307/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722563108 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 8 Circuits, Black, Glow-Wire Capable | 8 | Black | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.571/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722564102 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 2 Circuits, Natural, Glow-Wire Capable | 2 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 0.991/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722564103 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 3 Circuits, Natural, Glow-Wire Capable | 3 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.253/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722564104 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 4 Circuits, Natural, Glow-Wire Capable | 4 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.517/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722564105 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 5 Circuits, Natural, Glow-Wire Capable | 5 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 1.523/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722564106 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 6 Circuits, Natural, Glow-Wire Capable | 6 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.044/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722564107 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 7 Circuits, Natural, Glow-Wire Capable | 7 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.307/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C | |
| 1722564108 | Ultra-Fit Tangless Receptacle Housing, 3.50mm Pitch, Single Row, 8 Circuits, Natural, Glow-Wire Capable | 8 | Natural | 94V-0 | Receptacle | Yes | Yes | Yes | Nylon | 2.571/g | 1 | Bag | No | 3.50mm | 3.50mm | Yes | -40° to +125°C, -40° to +120°C |