産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1720430201 | Super Sabre Right-Angle Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.261/g | 1 | Right Angle | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430202 | Super Sabre Right-Angle Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.509/g | 1 | Right Angle | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430205 | Super Sabre Right-Angle Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.261/g | 1 | Right Angle | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430206 | Super Sabre Right-Angle Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.509/g | 1 | Right Angle | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |
| 1720430209 | Super Sabre Right-Angle Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 2.70mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.361/g | 1 | Right Angle | Tray | 2.70mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |
| 1720430301 | Super Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 4.464/g | 1 | Right Angle | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430302 | Super Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 4.712/g | 1 | Right Angle | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430305 | Super Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 4.464/g | 1 | Right Angle | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |
| 1720430306 | Super Sabre Right-Angle Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 4.712/g | 1 | Right Angle | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430401 | Super Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 5.756/g | 1 | Right Angle | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430402 | Super Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.004/g | 1 | Right Angle | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430405 | Super Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 5.756/g | 1 | Right Angle | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430406 | Super Sabre Right-Angle Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.004/g | 1 | Right Angle | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430501 | Super Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.972/g | 1 | Right Angle | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430502 | Super Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 7.220/g | 1 | Right Angle | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430505 | Super Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.972/g | 1 | Right Angle | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430506 | Super Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 7.220/g | 1 | Right Angle | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |
| 1720430512 | Super Sabre Right-Angle Header, 7.50mm Pitch, 5 Circuits, Circuit 3 Voided, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 4 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.680/g | 1 | Right Angle | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |
| 1720430601 | Super Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 8.176/g | 1 | Right Angle | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430602 | Super Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 8.424/g | 1 | Right Angle | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430605 | Super Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 8.176/g | 1 | Right Angle | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430606 | Super Sabre Right-Angle Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 8.424/g | 1 | Right Angle | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430801 | Super Sabre Right-Angle Header, 7.50mm Pitch, 8 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 8 | 8 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 10.602/g | 1 | Right Angle | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430802 | Super Sabre Right-Angle Header, 7.50mm Pitch, 8 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 8 | 8 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 10.850/g | 1 | Right Angle | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720430805 | Super Sabre Right-Angle Header, 7.50mm Pitch, 8 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 8 | 8 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 10.602/g | 1 | Right Angle | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |