産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1720420201 | Super Sabre Vertical Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 2.935/g | 1 | Vertical | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420202 | Super Sabre Vertical Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.183/g | 1 | Vertical | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420205 | Super Sabre Vertical Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 2.935/g | 1 | Vertical | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420206 | Super Sabre Vertical Header, 7.50mm Pitch, 2 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 2 | 2 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.183/g | 1 | Vertical | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420301 | Super Sabre Vertical Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.975/g | 1 | Vertical | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420302 | Super Sabre Vertical Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 4.223/g | 1 | Vertical | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420305 | Super Sabre Vertical Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 3.975/g | 1 | Vertical | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420306 | Super Sabre Vertical Header, 7.50mm Pitch, 3 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 3 | 3 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 4.223/g | 1 | Vertical | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420401 | Super Sabre Vertical Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 5.104/g | 1 | Vertical | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420402 | Super Sabre Vertical Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 5.352/g | 1 | Vertical | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420405 | Super Sabre Vertical Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 5.104/g | 1 | Vertical | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420406 | Super Sabre Vertical Header, 7.50mm Pitch, 4 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 4 | 4 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 5.352/g | 1 | Vertical | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420501 | Super Sabre Vertical Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.157/g | 1 | Vertical | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420502 | Super Sabre Vertical Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.405/g | 1 | Vertical | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420505 | Super Sabre Vertical Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.157/g | 1 | Vertical | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420506 | Super Sabre Vertical Header, 7.50mm Pitch, 5 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 5 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 6.405/g | 1 | Vertical | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420601 | Super Sabre Vertical Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 7.198/g | 1 | Vertical | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420602 | Super Sabre Vertical Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 7.446/g | 1 | Vertical | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420605 | Super Sabre Vertical Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 7.198/g | 1 | Vertical | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420606 | Super Sabre Vertical Header, 7.50mm Pitch, 6 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 6 | 6 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 7.446/g | 1 | Vertical | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420801 | Super Sabre Vertical Header, 7.50mm Pitch, 8 Circuits, Glow-Wire Capable, 3.81mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | 8 | 8 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 9.298/g | 1 | Vertical | Tray | 3.81mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420802 | Super Sabre Vertical Header, 7.50mm Pitch, 8 Circuits, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | 8 | 8 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 9.546/g | 1 | Vertical | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole | |
| 1720420805 | Super Sabre Vertical Header, 7.50mm Pitch, 8 Circuits, Glow-Wire Capable, 5.33mm Tail Length, without Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 8 | 8 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 9.298/g | 1 | Vertical | Tray | 5.33mm | No | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |
| 1720420806 | Super Sabre Vertical Header, 7.50mm Pitch, 8 Circuits, Glow-Wire Capable, 5.33mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 8 | 8 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 9.546/g | 1 | Vertical | Tray | 5.33mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |
| 1720429001 | Super Sabre Vertical Header, 7.50mm Pitch, 5 Circuits, Circuits 2 and 4 Voided, Glow-Wire Capable, 3.81mm Tail Length, with Board Lock, Complies with UL1977 Finger Proof Standards | No | No | 3 | 5 | Black | 25 | No | Yes | Yes | ETP Copper | Silver | Matte Tin | Liquid Crystal Polymer | 5.779/g | 1 | Vertical | Tray | 3.81mm | Yes | 7.50mm | 7.50mm | 2.540µm | 2.540µm | Yes | -40° to +125°C | Through Hole |