産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1712941104 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead Free | No | 120 | 120 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.675/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941105 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead Free | No | 120 | 120 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.555/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941108 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.555/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941118 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.929/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941125 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Dual Endwall, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Matte Tin, 0.254µm Gold | No | 120 | 120 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.294/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941137 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 120 | 120 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.920/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941138 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.920/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941628 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Dual Endwall, 16 Columns, 192 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 192 | 192 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.921/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941804 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Open Endwall, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Matte Tin, 0.254µm Gold | No | 96 | 96 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.055/g | 8 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712941837 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Unguided, Right Endwall, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 96 | 96 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.630/g | 8 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712943108 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Left Guided, Open Endwall, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.755/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
1712945108 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Right Guided, Open Endwall, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 120 | 120 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.746/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
1712947607 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Left Guided, Endwall, 16 Columns, 192 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 192 | 192 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.624/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | Yes | 1.00mm | 1.90mm | 1.90mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
1712947618 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Left Guided, Endwall, 16 Columns, 192 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Polarizing Key Position A, 0.254µm Gold | No | 192 | 192 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 8.322/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |
1712949817 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Right Guided, Endwall, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Polarizing Key Position A, 0.254µm Gold | No | 96 | 96 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.314/g | 8 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712949837 | Impact 100 Ohm 4 Pair Vertical Backplane Header, Right Guided, Endwall, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Polarizing Key Position C, 0.254µm Gold | No | 96 | 96 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.314/g | 8 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |