産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1703351105 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.431/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351106 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 10 Columns, 120 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.431/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351107 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.431/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351108 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 10 Columns, 120 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.431/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351127 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Walls, 10 Columns, 120 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 120 | 120 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.257/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351207 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 12 Columns, 144 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | 144 | 144 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.029/g | 12 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 1703351208 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 12 Columns, 144 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 144 | 144 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.029/g | 12 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351217 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Left End Wall, 12 Columns, 144 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 144 | 144 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.447/g | 12 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351227 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Walls, 12 Columns, 144 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 144 | 144 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.854/g | 12 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351325 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Walls, 6 Columns, 72 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 72 | 72 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.845/g | 6 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351328 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Walls, 6 Columns, 72 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 72 | 72 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.845/g | 6 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351407 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 14 Columns, 168 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 168 | 168 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.711/g | 14 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351408 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Wall, 14 Columns, 168 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 168 | 168 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.711/g | 14 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351428 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Wall, 14 Columns, 168 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 168 | 168 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.537/g | 14 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351604 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 16 Columns, 192 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 192 | 192 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.385/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351605 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 16 Columns, 192 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 192 | 192 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.385/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351607 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 16 Columns, 192 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 192 | 192 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.385/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351608 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 16 Columns, 192 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 192 | 192 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.385/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351614 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Left End Wall, 16 Columns, 192 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 192 | 192 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.804/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351625 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Walls, 16 Columns, 192 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 192 | 192 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.211/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351627 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Walls, 16 Columns, 192 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 192 | 192 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.211/g | 16 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351804 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.46mm, Lead-Free | No | 96 | 96 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.736/g | 8 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351807 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Open End Walls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 96 | 96 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.736/g | 8 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703351827 | Impact 85 Ohm Plus 4 Pair Vertical Header, Unguided, Dual End Walls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 96 | 96 | Gray | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.561/g | 8 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 1703353106 | Impact 85 Ohm Plus 4 Pair Vertical Header, Left Guide, Open End Walls, 10 Columns, 120 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free | 120 | 120 | Gray | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.784/g | 10 | 4 | 12 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.35mm, 1.90mm | 1.35mm, 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |