産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1601116001 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option A, without Connector Position Assurance, Black | 12 | Black | Receptacle | No | Yes | Yes | Nylon | 20.400/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116002 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option B, Light Gray | 12 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 19.450/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116003 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option C, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 19.450/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116004 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option D, Stone Gray | 12 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 19.450/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116006 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option A, with Connector Position Assurance, Black | 12 | Black | Receptacle | No | Yes | Yes | Nylon | 20.104/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116007 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 12 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 20.104/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116008 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 20.104/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116009 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 12 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 20.104/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116011 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option A, with Extended Clipslot, Black | 12 | Black | Receptacle | No | Yes | Yes | Nylon | 19.850/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116012 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option B, with Extended Clipslot, Light Gray | 12 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 19.850/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116013 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option C, with Extended Clipslot, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 19.850/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116014 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option D, with Extended Clipslot, Stone Gray | 12 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 20.400/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116016 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option A, with Extended Clipslot, with Connector Position Assurance, Black | 12 | Black | Receptacle | No | Yes | Yes | Nylon | 20.454/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116017 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option B, with Extended Clipslot, with Connector Position Assurance, Light Gray | 12 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 20.454/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116018 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option C, with Extended Clipslot, with Connector Position Assurance, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 20.454/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
| 1601116019 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, Keying Option D, with Extended Clipslot, with Connector Position Assurance, Stone Gray | 12 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 20.454/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C |