産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 153660031 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 51.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660032 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 51.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660033 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 76.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660034 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 76.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660035 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 102.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660036 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 102.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660037 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 127.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660038 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 127.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660039 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 152.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660040 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 152.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660041 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 178.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660042 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 178.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660043 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 203.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660044 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 203.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660045 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 229.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660046 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 229.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660047 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 254.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660048 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 254.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660049 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 305.00mm | 4 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660050 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Tin (Sn) Plating, 4 Circuits, with Shield | No | 305.00mm | 4 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660053 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits, with Shield | 51.00mm | 6 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 153660054 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits, with Shield | No | 51.00mm | 6 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660055 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits, with Shield | No | 76.00mm | 6 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660056 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits, with Shield | No | 76.00mm | 6 | D (opposite side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 153660057 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Tin (Sn) Plating, 6 Circuits, with Shield | 102.00mm | 6 | A (same side) | EMI Protection | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |